A 9C38-3018
0.125" Nominal Diameter, 0.562" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.09 | 11 wks |
10 - 24 | $36.98 | 11 wks |
25+ | $30.95 | 11 wks |
$48.09
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.562 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.125 |
Pin Number | 3/0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.1238 |
Taper Per Foot | 0.25 |