A 9C38-0032

0.156" Nominal Diameter, 1" Long, Carbon Steel Taper Pin
Qty Range Price/Unit Ships Within
1 - 9 $44.46 4 wks
10 - 24 $34.1 4 wks
25+ $28.48 4 wks
$44.46

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Length 1
Material Carbon Steel
Nominal Dia. (Large End) 0.156
Pin Number 0
Sell Unit (per Pack) 100
Shaft Diameter 0.1548
Taper Per Foot 0.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team