A 9C38-0024
0.156" Nominal Diameter, 0.75" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $41.34 | 11 wks |
10 - 24 | $31.62 | 11 wks |
25+ | $26.36 | 11 wks |
$41.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.75 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.156 |
Pin Number | 0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.1548 |
Taper Per Foot | 0.25 |