A 9C38-0016
0.156" Nominal Diameter, 0.5" Long, Carbon Steel Taper Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.22 | 6 wks |
10 - 24 | $22.04 | 6 wks |
25+ | $18.2 | 6 wks |
$29.22
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Length | 0.5 |
---|---|
Material | Carbon Steel |
Nominal Dia. (Large End) | 0.156 |
Pin Number | 0 |
Sell Unit (per Pack) | 100 |
Shaft Diameter | 0.1548 |
Taper Per Foot | 0.25 |