A 9C37-0440
0.123/0.125 Pin Diameter, 1.25 Long, Steel (Zinc Plated) Grooved Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $279.48 | 15 wks |
| 5 - 9 | $269.53 | 15 wks |
| 10 - 24 | $264.14 | 15 wks |
| 25+ | $256.56 | 15 wks |
$279.48
Availability: 2.593 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drill Size | 1/8 |
|---|---|
| Expanded Diameter | 0.132/0.136 |
| Length | 1.25 |
| Material | Steel, Zinc Plated |
| Pin Diameter | 0.123/0.125 |
| Sell Unit (per Pack) | 1000 PER PACK |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities