A 9C37-0416
0.123/0.125 Pin Diameter, 0.5 Long, Steel (Zinc Plated) Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $182.78 | 11 wks |
5 - 9 | $174.93 | 11 wks |
10 - 24 | $170.84 | 11 wks |
25+ | $165.14 | 11 wks |
$182.78
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 1/8 |
---|---|
Expanded Diameter | 0.132/0.136 |
Length | 0.5 |
Material | Steel, Zinc Plated |
Pin Diameter | 0.123/0.125 |
Sell Unit (per Pack) | 1000 PER PACK |