A 9C37-0412
0.123/0.125 Pin Diameter, 0.375 Long, Steel (Zinc Plated) Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $726.18 | 11 wks |
5 - 9 | $693.42 | 11 wks |
10 - 24 | $658.35 | 11 wks |
25+ | $614.46 | 11 wks |
$726.18
Availability: 0.916 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 1/8 |
---|---|
Expanded Diameter | 0.132/0.136 |
Length | 0.375 |
Material | Steel, Zinc Plated |
Pin Diameter | 0.123/0.125 |
Sell Unit (per Pack) | 1000 PER PACK |
Substitute Part | S7218YF0001 |