A 9C37-0324

0.093/0.094 Pin Diameter, 0.75 Long, Steel (Zinc Plated) Grooved Pin
Qty Range Price/Unit Ships Within
1 - 4 $159.22 4 wks
5 - 9 $151.9 4 wks
10 - 24 $148.12 4 wks
25+ $142.88 4 wks
$159.22

Availability: 3.46 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drill Size 3/32
Expanded Diameter 0.1/0.102
Length 0.75
Material Steel (Zinc Plated)
Pin Diameter 0.093/0.094
Sell Unit (per Pack) 1000 PER PACK

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team