A 9C37-0308
0.093/0.094 Pin Diameter, 0.25 Long, Steel (Zinc Plated) Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $158.61 | 11 wks |
5 - 9 | $151.3 | 11 wks |
10 - 24 | $147.52 | 11 wks |
25+ | $142.31 | 11 wks |
$158.61
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 3/32 |
---|---|
Expanded Diameter | 0.1/0.102 |
Length | 0.25 |
Material | Steel, Zinc Plated |
Pin Diameter | 0.093/0.094 |
Sell Unit (per Pack) | 1000 PER PACK |