A 9C37-0228

0.061/0.062 Pin Diameter, 0.875 Long, Steel (Zinc Plated) Grooved Pin
Qty Range Price/Unit Ships Within
1 - 4 $157.92 4 wks
5 - 9 $150.61 4 wks
10 - 24 $146.86 4 wks
25+ $141.65 4 wks
$157.92

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drill Size 1/16
Expanded Diameter 0.067/0.069
Length 0.875
Material Steel (Zinc Plated)
Pin Diameter 0.061/0.062
Sell Unit (per Pack) 1000 PER PACK

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team