A 9C37-0220
0.061/0.062 Pin Diameter, 0.625 Long, Steel (Zinc Plated) Grooved Pin
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $173.04 | 11 wks |
| 5 - 9 | $165.02 | 11 wks |
| 10 - 24 | $160.91 | 11 wks |
| 25+ | $155.19 | 11 wks |
$173.04
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drill Size | 1/16 |
|---|---|
| Expanded Diameter | 0.067/0.069 |
| Length | 0.625 |
| Material | Steel, Zinc Plated |
| Pin Diameter | 0.061/0.062 |
| Sell Unit (per Pack) | 1000 PER PACK |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities