A 9C37-0212
0.061/0.062 Pin Diameter, 0.375 Long, Steel (Zinc Plated) Grooved Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $156.62 | 4 wks |
5 - 9 | $149.35 | 4 wks |
10 - 24 | $145.61 | 4 wks |
25+ | $140.43 | 4 wks |
$156.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drill Size | 1/16 |
---|---|
Expanded Diameter | 0.067/0.069 |
Length | 0.375 |
Material | Steel, Zinc Plated |
Pin Diameter | 0.061/0.062 |
Sell Unit (per Pack) | 1000 PER PACK |