A 9C35-0632
0.1875" Nominal Dia. Carbon Steel, 1" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $9.05 | 4 wks |
5 - 9 | $7.51 | 4 wks |
10 - 24 | $6.77 | 4 wks |
25 - 49 | $5.97 | 4 wks |
50+ | Request for Quote |
$9.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.194/0.199 |
Length | 1 |
Material | Carbon Steel |
Nominal Diameter | 0.1875 |
Recommend Hole Size | 0.187/0.192 |
Sell Unit (per Pack) | 100 |