A 9C35-0522

0.1563" Nominal Dia. Carbon Steel, 0.688" Long Roll Pin
Qty Range Price/Unit Ships Within
1 - 4 $5.98 6 wks
5 - 9 $4.92 6 wks
10 - 24 $4.4 6 wks
25 - 49 $3.86 6 wks
50+ Request for Quote
$5.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition / Finish None
Free Diameter 0.162/0.167
Length 0.688
Material Carbon Steel
Nominal Diameter 0.1563
Recommend Hole Size 0.156/0.16
Sell Unit (per Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team