A 9C35-0408
0.125" Nominal Dia. Carbon Steel, 0.25" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $7.11 | 11 wks |
5 - 9 | $5.88 | 11 wks |
10 - 24 | $5.28 | 11 wks |
25 - 49 | $4.65 | 11 wks |
50+ | Request for Quote |
$7.11
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.131/0.135 |
Length | 0.25 |
Material | Carbon Steel |
Nominal Diameter | 0.125 |
Recommend Hole Size | 0.125/0.129 |
Sell Unit (per Pack) | 100 |