A 9C35-0330

0.0938" Nominal Dia. Carbon Steel, 0.938" Long Roll Pin
Qty Range Price/Unit Ships Within
1 - 4 $9.94 4 wks
5 - 9 $8.3 4 wks
10 - 24 $7.48 4 wks
25 - 49 $6.62 4 wks
50+ Request for Quote
$9.94

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition / Finish None
Free Diameter 0.099/0.103
Length 0.938
Material Carbon Steel
Nominal Diameter 0.0938
Recommend Hole Size 0.094/0.097
Sell Unit (per Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team