A 9C35-0324
0.0938" Nominal Dia. Carbon Steel, 0.75" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.84 | 11 wks |
5 - 9 | $7.35 | 11 wks |
10 - 24 | $6.61 | 11 wks |
25 - 49 | $5.84 | 11 wks |
50+ | Request for Quote |
$8.84
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.099/0.103 |
Length | 0.75 |
Material | Carbon Steel |
Nominal Diameter | 0.0938 |
Recommend Hole Size | 0.094/0.097 |
Sell Unit (per Pack) | 100 |