A 9C35-0320
0.0938" Nominal Dia. Carbon Steel, 0.625" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $8.10 | 11 wks |
5 - 9 | $6.73 | 11 wks |
10 - 24 | $6.03 | 11 wks |
25 - 49 | $5.33 | 11 wks |
50+ | Request for Quote |
$8.10
Availability: 27.1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.099/0.103 |
Length | 0.625 |
Material | Carbon Steel |
Nominal Diameter | 0.0938 |
Recommend Hole Size | 0.094/0.097 |
Sell Unit (per Pack) | 100 |