A 9C35-0218

0.0625" Nominal Dia. Carbon Steel, 0.562" Long Roll Pin
Qty Range Price/Unit Ships Within
1 - 4 $5.96 4 wks
5 - 9 $4.91 4 wks
10 - 24 $4.38 4 wks
25 - 49 $3.84 4 wks
50+ Request for Quote
$5.96

Availability: 55.4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Condition / Finish None
Free Diameter 0.066/0.069
Length 0.562
Material Carbon Steel
Nominal Diameter 0.0625
Recommend Hole Size 0.062/0.065
Sell Unit (per Pack) 100

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team