A 9C35-0216
0.0625" Nominal Dia. Carbon Steel, 0.5" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $5.82 | 11 wks |
5 - 9 | $4.79 | 11 wks |
10 - 24 | $4.27 | 11 wks |
25 - 49 | $3.75 | 11 wks |
50+ | Request for Quote |
$5.82
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.066/0.069 |
Length | 0.5 |
Material | Carbon Steel |
Nominal Diameter | 0.0625 |
Recommend Hole Size | 0.062/0.065 |
Sell Unit (per Pack) | 100 |