A 9C35-0210
0.0625" Nominal Dia. Carbon Steel, 0.312" Long Roll Pin
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $5.61 | 4 wks |
5 - 9 | $4.62 | 4 wks |
10 - 24 | $4.12 | 4 wks |
25 - 49 | $3.61 | 4 wks |
50+ | Request for Quote |
$5.61
Availability: 54.06 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Condition / Finish | None |
---|---|
Free Diameter | 0.066/0.069 |
Length | 0.312 |
Material | Carbon Steel |
Nominal Diameter | 0.0625 |
Recommend Hole Size | 0.062/0.065 |
Sell Unit (per Pack) | 100 |