A 9B47-A15N
4" Between centers of mounting Studs, .375" Diameter Folding Handles.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $62.30 | 11 wks |
| 10 - 49 | $49.34 | 11 wks |
| 50 - 99 | $41.16 | 11 wks |
| 100 - 249 | $34.33 | 11 wks |
| 250+ | Request for Quote |
$62.30
Availability: 8 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Diameter | 0.375 Inch |
|---|---|
| Finish | Nickel Plated |
| Height | 1-27/32 Inch |
| Material | Brass |
| Mounting Centers | 4 Inch |
| Thread Depth | 5/8 Inch |
| Thread Size (#) | 3/8-24 |
| Substitute Part | S6600Y-SO49-01 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities