A 9B47-A15BL
4" Between centers of mounting Studs, .375" Diameter Folding Handles.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $56.64 | 11 wks |
10 - 49 | $44.85 | 11 wks |
50 - 99 | $37.42 | 11 wks |
100 - 249 | $31.21 | 11 wks |
250+ | Request for Quote |
$56.64
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter | 0.375 Inch |
---|---|
Finish | Black Oxide |
Height | 1-27/32 Inch |
Material | Brass |
Mounting Centers | 4 Inch |
Thread Depth | 5/8 Inch |
Thread Size (#) | 3/8-24 |
Substitute Part | S6600Y-SO49-02 |