A 9B45-A30
3" Between Centers of Mounting Holes, 0.625 X .285" Dia. Handles
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.60 | 7 wks |
10 - 49 | $22.01 | 7 wks |
50 - 99 | $19.88 | 7 wks |
100 - 249 | $18.49 | 7 wks |
250+ | Request for Quote |
$25.60
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Nickel Plated |
---|---|
Height (H) | 1.2812 Inch |
Material | Brass |
Mounting Centers (L) | 3 Inch |
Size (Oval) | 0.625 X .281 |
Thread Depth | 0.375 Inch |
Thread Size (#) | #10-32 |
Substitute Part | S6600Y-SO43-01 |