A 9B44-A4210

4.25" Between Centers of Mounting Holes, 0.313" Dia. Handle
Qty Range Price/Unit Ships Within
1 - 9 $14.80 8 wks
10 - 49 $13.68 8 wks
50 - 99 $10.14 8 wks
100 - 249 $9.03 8 wks
250+ Request for Quote
$14.80

Availability: 24 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diameter 0.313 Inch
Finish Nickel Plated
Height Of Handle 1.5 Inch
Material Brass
Mounting Centers (L) 4.25 Inch
Thread Depth 0.5 Inch
Thread Size (#) #10-32
Substitute Part S6600Y-SO41-09

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team