A 9B44-A3010
3" Between Centers of Mounting Holes, 0.313" Dia. Handle
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $12.29 | 4 wks |
10 - 49 | $11.28 | 4 wks |
50 - 99 | $8.33 | 4 wks |
100 - 249 | $7.39 | 4 wks |
250+ | Request for Quote |
$12.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diameter | 0.313 Inch |
---|---|
Finish | Nickel Plated |
Height Of Handle | 1.313 Inch |
Material | Brass |
Mounting Centers (L) | 3 Inch |
Thread Depth | 0.5 Inch |
Thread Size (#) | #10-32 |
Substitute Part | S6600Y-SO41-01 |