A 9B43-D312

0.156" (OD) X 3/8" (Height), #2-56 Thread, Round Brass Stand-Off
Qty Range Price/Unit Ships Within
1 - 24 $1.46 6 wks
25 - 99 $1.11 6 wks
100 - 249 $0.93 6 wks
250 - 999 $0.82 6 wks
1000+ Request for Quote
$1.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Type Round
Finish Zinc Plated
Height (H) 3/8
Material Brass
Outside Dia. (inch) 0.156
Panel Thickness 0.0938
Shank Diameter 0.125
Shank Length (l) 0.135
Thread Size (#) #2-56

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team