A 9B43-D204
0.156" (OD) X 1/8" (Height), #2-56 Thread, Round Brass Stand-Off
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.43 | 11 wks |
25 - 99 | $1.08 | 11 wks |
100 - 249 | $0.89 | 11 wks |
250 - 999 | $0.77 | 11 wks |
1000+ | Request for Quote |
$1.43
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Type | Round |
---|---|
Finish | Zinc Plated |
Height (H) | 1/8 |
Material | Brass |
Outside Dia. (inch) | 0.156 |
Panel Thickness | 0.0625 |
Shank Diameter | 0.125 |
Shank Length (l) | 0.105 |
Thread Size (#) | #2-56 |