A 9B43-C216
1/2" (Height) With #6-32Thread Hexagonal Brass Stand-off
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.92 | 5 wks |
25 - 99 | $0.64 | 5 wks |
100 - 249 | $0.51 | 5 wks |
250 - 999 | $0.43 | 5 wks |
1000+ | Request for Quote |
$0.92
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Type | Hexagonal |
---|---|
Dim. Across Flats | 0.25 Inch |
Finish | Zinc Plated |
Height (H) | 1/2 Inch |
Material | Brass |
Panel Thickness | 0.0625 |
Shank Dia. (C) | 0.188 |
Shank Length (L) | 0.105 Inch |
Thread Size (#) | #6-32 |