A 9B43-C208

1/4" (Height) With #6-32Thread Hexagonal Brass Stand-off
Qty Range Price/Unit Ships Within
1 - 24 $0.70 5 wks
25 - 99 $0.5 5 wks
100 - 249 $0.4 5 wks
250 - 999 $0.34 5 wks
1000+ Request for Quote
$0.70

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Type Hexagonal
Dim. Across Flats 0.25 Inch
Finish Zinc Plated
Height (H) 1/4 Inch
Material Brass
Panel Thickness 0.0625
Shank Dia. (C) 0.188
Shank Length (L) 0.105 Inch
Thread Size (#) #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team