A 9B43-B312
.250" (OD) X 3/8" (Height), #6-32 Thread, Round Brass Stand-Off
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.21 | 4 wks |
25 - 99 | $2.76 | 4 wks |
100 - 249 | $2.49 | 4 wks |
250 - 999 | $2.35 | 4 wks |
1000+ | Request for Quote |
$3.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Type | Round |
---|---|
Finish | Zinc Plated |
Height (H) | 3/8 |
Material | Brass |
Outside Dia. (inch) | 0.25 |
Panel Thickness | 0.0938 |
Shank Diameter | 0.188 |
Shank Length (l) | 0.135 |
Thread Size (#) | #6-32 |