A 9B43-B216

.250" (OD) X 1/2" (Height), #6-32 Thread, Round Brass Stand-Off
Qty Range Price/Unit Ships Within
1 - 24 $3.21 5 wks
25 - 99 $2.76 5 wks
100 - 249 $2.49 5 wks
250 - 999 $2.35 5 wks
1000+ Request for Quote
$3.21

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Type Round
Finish Zinc Plated
Height (H) 1/2
Material Brass
Outside Dia. (inch) 0.25
Panel Thickness 0.0625
Shank Diameter 0.188
Shank Length (l) 0.105
Thread Size (#) #6-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team