A 9B42-D20

Panel Bushing, 3/8-32 Thread Size, .252in. Bore Size, 0.375in. Panel Thickness, Material: Bushing-Brass, Nickel Plated / Nut-Brass, Nickel Plated.
Qty Range Price/Unit Ships Within
1 - 24 $7.55 8 wks
25 - 99 $7.27 8 wks
100 - 249 $6.78 8 wks
250 - 499 $6.56 8 wks
500+ Request for Quote
$7.55

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (A) 0.252
Dimension (B) 0.625 Inch
Dimension (C) 0.0625 Inch
Dimension (D) 0.5 Inch
Dimension (E) 0.5 Inch
Material Brass, Nickel Plated BUSHING
Material Brass, Nickel Plated NUT
Panel Thickness 0.375 Inch
Sell Unit EA
Thread Size 3/8-32 Inch
Substitute Part S9918Y-SO29-11

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team