A 9B42-D18
Panel Bushing, 1/4-32 Thread Size, .127in. Bore Size, 0.375in. Panel Thickness, Material: Bushing-Brass, Nickel Plated / Nut-Brass, Nickel Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.33 | 11 wks |
25 - 99 | $6.03 | 11 wks |
100 - 249 | $5.64 | 11 wks |
250 - 499 | $5.44 | 11 wks |
500+ | Request for Quote |
$6.33
Availability: 20 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.127 |
---|---|
Dimension (B) | 0.5625 Inch |
Dimension (C) | 0.0625 Inch |
Dimension (D) | 0.5 Inch |
Dimension (E) | 0.5 Inch |
Material | Brass, Nickel Plated BUSHING |
Material | Brass, Nickel Plated NUT |
Panel Thickness | 0.375 Inch |
Sell Unit | EA |
Thread Size | 1/4-32 Inch |
Substitute Part | S9918Y-SO29-05 |