A 9B42-D14
Panel Bushing, 1/4-32 Thread Size, .127in. Bore Size, 0.25in. Panel Thickness, Material: Bushing-Brass, Nickel Plated / Nut-Brass, Nickel Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.82 | 11 wks |
25 - 99 | $9.51 | 11 wks |
100 - 249 | $8.98 | 11 wks |
250 - 499 | $8.72 | 11 wks |
500+ | Request for Quote |
$9.82
Availability: 169 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.127 |
---|---|
Dimension (B) | 0.4375 Inch |
Dimension (C) | 0.0625 Inch |
Dimension (D) | 0.375 Inch |
Dimension (E) | 0.375 Inch |
Material | Brass, Nickel Plated BUSHING |
Material | Brass, Nickel Plated NUT |
Panel Thickness | 0.25 Inch |
Sell Unit | EA |
Thread Size | 1/4-32 Inch |
Substitute Part | S9918Y-SO29-03 |