A 9B42-B132

Potentiometer Shaft Lock, 1/4-32 Thread. Material-Brass, Finish-Bright Alloy.
Qty Range Price/Unit Ships Within
1 - 24 $7.74 6 wks
25 - 99 $6.82 6 wks
100 - 249 $6.11 6 wks
250 - 499 $5.74 6 wks
500 - 999 $5.48 6 wks
1000+ Request for Quote
$7.74

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dimension Across Flats (D) 0.375 Inch
Dimension Across Flats (E) 0.375 Inch
Fig. # 1
Finish Bright Alloy
Length (B) 0.4375 Inch
Material Brass
Thread 1/4-32 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team