A 9B41-B2520D
Captive Thumb Screw, 1/4-20 Thread Size, 3/8 Thread Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.99 | 4 wks |
10 - 24 | $4.55 | 4 wks |
25 - 49 | $4.27 | 4 wks |
50 - 99 | $4.11 | 4 wks |
100+ | Request for Quote |
$4.99
Availability: 329 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Finish | Nickel Plated |
Material | Half-Hard Brass |
Overall Length | 1-3/8 |
Sell Unit | EA |
Thread Length (F) | 3/8 |
Thread Size (#) | 1/4-20 |
Substitute Part | S7099Y-SO26-17 |