A 9B41-B2520C

Captive Thumb Screw, 1/4-20 Thread Size, 1/4 Thread Length
Qty Range Price/Unit Ships Within
1 - 9 $4.99 6 wks
10 - 24 $4.55 6 wks
25 - 49 $4.27 6 wks
50 - 99 $4.11 6 wks
100+ Request for Quote
$4.99

Availability: 49 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Drive Type Slotted
Finish Nickel Plated
Material Half-Hard Brass
Overall Length 1-1/4
Sell Unit EA
Thread Length (F) 1/4
Thread Size (#) 1/4-20
Substitute Part S7099Y-SO26-15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team