A 9B41-B1032BL
Captive Thumb Screw, #10-32 Thread Size, 3/8 Thread Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.43 | 11 wks |
10 - 24 | $4.97 | 11 wks |
25 - 49 | $4.68 | 11 wks |
50 - 99 | $4.48 | 11 wks |
100+ | Request for Quote |
$5.43
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Drive Type | Slotted |
---|---|
Finish | Black Oxide |
Material | Half-Hard Brass |
Overall Length | 1-1/8 |
Sell Unit | EA |
Thread Length (F) | 1/4 |
Thread Size (#) | #10-32 |
Substitute Part | S7099Y-SO26-08 |