A 9B41-B0832
Captive Thumb Screw, #8-32 Thread Size, 1/4 Thread Length
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $4.65 | 14 wks |
| 10 - 24 | $4.24 | 14 wks |
| 25 - 49 | $3.98 | 14 wks |
| 50 - 99 | $3.82 | 14 wks |
| 100+ | Request for Quote |
$4.65
Availability: 154 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Drive Type | Slotted |
|---|---|
| Finish | Nickel Plated |
| Material | Half-Hard Brass |
| Overall Length | 1 |
| Sell Unit | EA |
| Thread Length (F) | 1/4 |
| Thread Size (#) | #8-32 |
| Substitute Part | S7099Y-SO26-03 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities