A 9B41-A0832D
#8-32 Knurl head thumb screw.,0.8125" length, Brass With Nickel plate
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.20 | 11 wks |
10 - 24 | $6.74 | 11 wks |
25 - 49 | $6.41 | 11 wks |
50 - 99 | $6.2 | 11 wks |
100+ | Request for Quote |
$7.20
Availability: 225 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | Nickel plate |
---|---|
Head Type | Diamond Knurl |
Material | Brass |
Overall Length (D) | 0.8125 Inch |
Thread Class | Commercial |
Thread Length (A) | 1/2 |
Thread Size (#) | #8-32 |
Substitute Part | S7094Y-JE-19 |