A 9B41-A0832A

#8-32 Knurl head thumb screw.,0.71875" length, Brass With Nickel plate
Qty Range Price/Unit Ships Within
1 - 9 $6.46 6 wks
10 - 24 $6.01 6 wks
25 - 49 $5.7 6 wks
50 - 99 $5.51 6 wks
100+ Request for Quote
$6.46

Availability: 50 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish Nickel plate
Head Type Diamond Knurl
Material Brass
Overall Length (D) 0.71875 Inch
Thread Class Commercial
Thread Length (A) 13/32
Thread Size (#) #8-32
Substitute Part S7094Y-JE-13

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team