A 9B40-0612
3/16 (W) X 3/16 (H), Brass key stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $3.04 | 11 wks |
5 - 9 | $2.52 | 11 wks |
10 - 24 | $2.04 | 11 wks |
25 - 49 | $1.78 | 11 wks |
50+ | Request for Quote |
$3.04
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | None |
---|---|
Heigth (W₁) | 0.1875(+0.002/-0.0) Inch |
Length | 12 Inch |
Material | Brass |
Width (W₂) | 0.1875(+0.002/-0.0) Inch |