A 9A45-A90

9" Between Centers of Mounting Holes, 0.625 X .284" Dia. Handles
Qty Range Price/Unit Ships Within
1 - 9 $18.81 4 wks
10 - 49 $17.47 4 wks
50 - 99 $14.06 4 wks
100 - 249 $11.6 4 wks
250+ Request for Quote
$18.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Finish BLACK ANODIZED
Height (H) 1.75 Inch
Material Aluminum
Mounting Centers (L) 9 Inch
Size (Oval) 0.625 X .281
Thread Depth 0.625 Inch
Thread Size (#) #10-24
Substitute Part S6600Y-SO43-12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team