A 9A45-A64
6.4375" Between Centers of Mounting Holes, 0.625 X .283" Dia. Handles
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $18.20 | 11 wks |
10 - 49 | $16.9 | 11 wks |
50 - 99 | $13.59 | 11 wks |
100 - 249 | $11.21 | 11 wks |
250+ | Request for Quote |
$18.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | BLACK ANODIZED |
---|---|
Height (H) | 1.75 Inch |
Material | Aluminum |
Mounting Centers (L) | 6.438 Inch |
Size (Oval) | 0.625 X .281 |
Thread Depth | 0.625 Inch |
Thread Size (#) | #10-24 |
Substitute Part | S6600Y-SO43-09 |