A 9A45-A30
3" Between Centers of Mounting Holes, 0.625 X .281" Dia. Handles
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.70 | 11 wks |
10 - 49 | $12.64 | 11 wks |
50 - 99 | $10.09 | 11 wks |
100 - 249 | $8.32 | 11 wks |
250+ | Request for Quote |
$13.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | BLACK ANODIZED |
---|---|
Height (H) | 1.2812 Inch |
Material | Aluminum |
Mounting Centers (L) | 3 Inch |
Size (Oval) | 0.625 X .281 |
Thread Depth | 0.375 Inch |
Thread Size (#) | #10-24 |
Substitute Part | S6600Y-SO43-03 |