A 9A43-E83216
Hexagonal Spacer With #8-32 Thread, Made From Aluminum Alloy
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.34 | 11 wks |
25 - 99 | $1.08 | 11 wks |
100 - 249 | $0.93 | 11 wks |
250 - 999 | $0.84 | 11 wks |
1000+ | Request for Quote |
$1.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Configuration | Hexagonal |
---|---|
Bore Configuration | Threaded Bore |
Dim. Across Flats | 0.2500 |
Finish | None |
Inside Diameter (inch) | #8-32 |
Length (in) | 0.5 |
Material | Aluminum Alloy |
Outside Dia. (d) | N/A |