A 9A43-E63208

Hexagonal Spacer With #6-32 Thread, Made From Aluminum Alloy
Qty Range Price/Unit Ships Within
1 - 24 $0.87 12 wks
25 - 99 $0.7 12 wks
100 - 249 $0.61 12 wks
250 - 999 $0.55 12 wks
1000+ Request for Quote
$0.87

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Configuration Hexagonal
Bore Configuration Threaded Bore
Dim. Across Flats 0.2500
Finish None
Inside Diameter (inch) #6-32
Length (in) 0.25
Material Aluminum Alloy
Outside Dia. (d) N/A
Substitute Part S5920Y-SO05-04

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team