A 9A42-D12
Panel Bushing, 3/8-32 Thread Size, .252in. Bore Size, 0.125in. Panel Thickness, Material: Bushing-Aluminum, Black Anodized / Nut-Brass, Nickel Plated.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.47 | 11 wks |
25 - 99 | $5.64 | 11 wks |
100 - 249 | $5 | 11 wks |
250 - 499 | $4.7 | 11 wks |
500+ | Request for Quote |
$6.47
Availability: 200 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (A) | 0.252 |
---|---|
Dimension (B) | 0.375 Inch |
Dimension (C) | 0.0625 Inch |
Dimension (D) | 0.5 Inch |
Dimension (E) | 0.5 Inch |
Material | Aluminum, Black Anodized BUSHING |
Material | Brass, Nickel Plated NUT |
Panel Thickness | 0.125 Inch |
Sell Unit | EA |
Thread Size | 3/8-32 Inch |
Substitute Part | S9918Y-SO29-08 |