A 7ZB5MURG5008B

50mm Outside diameter, 8mm Bore, Urethane Roller with M250® Polymere Bearing
Qty Range Price/Unit Ships Within
1 - 24 $32.02 4 wks
25 - 99 $30.1 4 wks
100 - 249 $28.72 4 wks
250 - 499 $26.51 4 wks
500+ Request for Quote
$32.02

Availability: 12 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Material M250® Polymer
Bore Size (d) 8 mm
Face Width (S) 25.4 mm
Flange Thickness (F₁) 2 mm
Roller Hardness 60 Durometer
Roller Material Urethane
Roller Outside Dia. (D) 50 mm
Sleeve Inside Dia. (D₁) 12 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team